Rollway Radial Journal Roller Bearing - Inner Only - E-219-48-60
Part #:E21948
Catalog #:E-219-48-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 95 mm | Outside Diameter (mm): | 114.3 mm |
| Outer Width (in): | 3 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Cage Material: | Steel |
| Related Roller Assembly: | WS21948 | Full Complement/Caged: | Caged |
| Duplexing: | No | Related Outer Ring: | B21948-70 |
| Platform: | Journal Bearing | Sealed: | None |
| Complete Bearing Assembly: | D21948 | Separable: | Nonseparable |
| Component Type: | Inner ring only | Enclosure: | Open |
| Retainer: | No |
General Specifications
| UPC: | 637410019393 | Weight: | 4.40 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

