Rollway Radial Journal Roller Bearing - Inner Only - E-222-56-60
Part #:E22256
Catalog #:E-222-56-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 110 mm | Outside Diameter (mm): | 133.35 mm |
| Outer Width (in): | 3.5 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Misalignment: | No | Cage Material: | Steel |
| Full Complement/Caged: | Caged | Complete Bearing Assembly: | D22256 |
| Related Roller Assembly: | WS22256 | Sealed: | None |
| Related Outer Ring: | B22256-70 | Related Outer Ring & Roller Assembly: | B22256 |
| Platform: | Journal Bearing | Duplexing: | No |
| Enclosure: | Open | Component Type: | Inner ring only |
| Separable: | Nonseparable | Retainer: | No |
General Specifications
| UPC: | 637410019515 | Weight: | 7.23 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 4.30 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

