Rollway Radial Journal Roller Bearing - Outer and Roller Assembly Only - B-210-28
Part #:B21028
Catalog #:B-210-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.3750 in | Outer Width (in): | 1.75 in |
| Outside Diameter (in): | 3.54 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Misalignment: | No |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Related Inner Ring: | E21028 | Complete Bearing Assembly: | D21028 |
| Sealed: | None | Platform: | Journal Bearing |
| Dynamic Load Rating (lb): | 20,460 lb | Component Type: | Outer and Rollers |
| Enclosure: | Open | Separable: | Outer ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012752 | Weight: | 2.14 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 2.16 IN |

