Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-209-25
Part #:D20925
Catalog #:D-209-25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 45 mm | Outer Width (in): | 1.563 in |
| Outside Diameter (mm): | 85.0011 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Sealed: | None | Platform: | Journal Bearing |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Dynamic Load Rating (lb): | 17,600 lb | Component Type: | Complete with Outer and Inner race |
| Separable: | Inner/Outer ring-both sides | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410015241 | Weight: | 2.31 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 1.61 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

