Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-210-20
Part #:D21020
Catalog #:D-210-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 89.99982 mm |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Misalignment: | No | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Platform: | Journal Bearing |
| Dynamic Load Rating (lb): | 14,500 lb | Separable: | Inner/Outer ring-both sides |
| Enclosure: | Open | Component Type: | Complete with Outer and Inner race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410015258 | Weight: | 1.96 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 1.61 IN |

