Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-210-28
Part #:D21028
Catalog #:D-210-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 89.99982 mm |
| Outer Width (in): | 1.75 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Platform: | Journal Bearing | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Dynamic Load Rating (lb): | 40,460 lb | Component Type: | Complete with Outer and Inner race |
| Enclosure: | Open | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410015265 | Weight: | 2.95 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.50 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

