Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-211-29
Part #:D21129
Catalog #:D-211-29
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 55 mm | Outer Width (in): | 1.813 in |
| Outside Diameter (mm): | 99.9998 mm |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Platform: | Journal Bearing | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 25,200 lb | Component Type: | Complete with Outer and Inner race |
| Separable: | Inner/Outer ring-both sides | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410015296 | Weight: | 3.59 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 2.87 IN |
| Packaged Height: | 2.16 IN |

