Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-212-31
Part #:D21231
Catalog #:D-212-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 60 mm | Outside Diameter (mm): | 109.99978 mm |
| Outer Width (in): | 1.938 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Sealed: | None | Platform: | Journal Bearing |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Separable: | Inner/Outer ring-both sides | Enclosure: | Open |
| Component Type: | Complete with Outer and Inner race | Retainer: | Yes |
General Specifications
| UPC: | 637410015326 | Weight: | 4.65 LB |
| Packaged Length: | 5.11 IN | Packaged Width: | 5.11 IN |
| Packaged Height: | 2.36 IN |

