Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-213
Part #:D21300
Catalog #:D-213
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 65 mm | Outside Diameter (mm): | 119.99976 mm |
| Outer Width (in): | 1.5 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Number of Rows: | 1 | Cage Material: | Steel |
| Sealed: | None | Duplexing: | No |
| Platform: | Journal Bearing | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 20,800 lb | Component Type: | Complete with Outer and Inner race |
| Separable: | Inner/Outer ring-both sides | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410015364 | Weight: | 4.26 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.80 IN |

