Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-214-38
Part #:D21438
Catalog #:D-214-38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 70 mm | Outside Diameter (mm): | 125.00102 mm |
| Outer Width (in): | 2.375 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Cage Material: | Steel | Misalignment: | No |
| Sealed: | None | Duplexing: | No |
| Platform: | Journal Bearing | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 37,400 lb | Component Type: | Complete with Outer and Inner race |
| Enclosure: | Open | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410015401 | Weight: | 7.34 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 4.33 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

