Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-222
Part #:D22200
Catalog #:D-222
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 110 mm | Outer Width (in): | 2.75 in |
| Outside Diameter (mm): | 199.9996 mm |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Misalignment: | No | Cage Material: | Steel |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Journal Bearing | Sealed: | None |
| Dynamic Load Rating (lb): | 64,200 lb | Component Type: | Complete with Outer and Inner race |
| Enclosure: | Open | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410015586 | Weight: | 23.00 LB |
| HTC: | 8482.50.0000 | Country of Origin: | United States of America |

