Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-222-56
Part #:D22256
Catalog #:D-222-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 110 mm | Outside Diameter (mm): | 199.9996 mm |
| Outer Width (in): | 3.5 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Misalignment: | No |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Platform: | Journal Bearing |
| Dynamic Load Rating (lb): | 80,900 lb | Separable: | Inner/Outer ring-both sides |
| Enclosure: | Open | Component Type: | Complete with Outer and Inner race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410015609 | Weight: | 30.00 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 5.71 IN |

