Rollway Radial Journal Roller Bearing - Outer Ring Only - B-206-18-70
Part #:B20618-70
Catalog #:B-206-18-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.1250 in | Outside Diameter (in): | 2.44 in |
| Outer Width (in): | 1.12 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Duplexing: | No | Complete Bearing Assembly: | D20618 |
| Platform: | Journal Bearing | Full Complement/Caged: | Caged |
| Related Inner Ring: | E20618 | Related Roller Assembly: | WS20618 |
| Sealed: | None | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012585 | Weight: | 0.35 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 2.87 IN |
| Packaged Height: | 1.61 IN |

