Rollway Radial Journal Roller Bearing - Outer Ring Only - B-208-22-70
Part #:B20822-70
Catalog #:B-208-22-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.7500 in | Outer Width (in): | 1.38 in |
| Outside Diameter (in): | 3.15 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Misalignment: | No |
| Sealed: | None | Related Roller Assembly: | WS20822 |
| Related Inner Ring: | E20822 | Full Complement/Caged: | Caged |
| Platform: | Journal Bearing | Duplexing: | No |
| Complete Bearing Assembly: | D20822 | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012684 | Weight: | 1.19 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.30 IN |

