Rollway Radial Journal Roller Bearing - Outer Ring Only - B-209-25-70
Part #:B20925-70
Catalog #:B-209-25-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.9375 in | Outside Diameter (in): | 3.35 in |
| Outer Width (in): | 1.56 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Misalignment: | No |
| Duplexing: | No | Related Roller Assembly: | WS20925 |
| Sealed: | None | Platform: | Journal Bearing |
| Complete Bearing Assembly: | D20925 | Related Inner Ring: | E20925 |
| Full Complement/Caged: | Caged | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012721 | Weight: | 1.00 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.30 IN |

