Rollway Radial Journal Roller Bearing - Outer Ring Only - B-210-28-70
Part #:B21028-70
Catalog #:B-210-28-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.1250 in | Outer Width (in): | 1.75 in |
| Outside Diameter (in): | 3.54 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Complete Bearing Assembly: | D21028 | Platform: | Journal Bearing |
| Related Inner Ring: | E21028 | Related Roller Assembly: | WS21028 |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012769 | Weight: | 1.19 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.40 IN |

