Rollway Radial Journal Roller Bearing - Outer Ring Only - B-210-56-70
Part #:B21056-70
Catalog #:B-210-56-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.1250 in | Outside Diameter (in): | 3.54 in |
| Outer Width (in): | 3.5 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Cage Material: | Steel | Rolling Element: | Needle Roller |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Related Roller Assembly: | WS21028 (qty. 2) | Platform: | Journal Bearing |
| Sealed: | None | Full Complement/Caged: | Caged |
| Related Inner Ring: | E21056 | Duplexing: | No |
| Complete Bearing Assembly: | D21056 | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410012776 | Weight: | 2.32 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 4.40 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

