Rollway Radial Journal Roller Bearing - Outer Ring Only - B-215-42-70
Part #:B21542-70
Catalog #:B-215-42-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.5000 in | Outer Width (in): | 2.63 in |
| Outside Diameter (in): | 5.12 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Steel |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Platform: | Journal Bearing | Related Inner Ring: | E21542 |
| Sealed: | None | Related Roller Assembly: | WS21542 |
| Complete Bearing Assembly: | D21542 | Enclosure: | Open |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013018 | Weight: | 3.65 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 3.30 IN |

