Rollway Radial Journal Roller Bearing - Outer Ring Only - B-218-45-70
Part #:B21845-70
Catalog #:B-218-45-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 5.6250 in | Outer Width (in): | 2.81 in |
| Outside Diameter (in): | 6.3 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Misalignment: | No |
| Platform: | Journal Bearing | Sealed: | None |
| Complete Bearing Assembly: | D21845 | Related Roller Assembly: | WS21845 |
| Related Inner Ring: | E21845 | Full Complement/Caged: | Caged |
| Duplexing: | No | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013155 | Weight: | 5.28 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 4.60 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

