Rollway Radial Journal Roller Bearing - Outer Ring Only - B-220-37-70
Part #:B22037-70
Catalog #:B-220-37-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 6.2500 in | Outer Width (in): | 2.31 in |
| Outside Diameter (in): | 7.09 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Duplexing: | No | Sealed: | None |
| Platform: | Journal Bearing | Full Complement/Caged: | Caged |
| Related Roller Assembly: | WS22037 | Related Inner Ring: | E22037 |
| Complete Bearing Assembly: | D22037 | Component Type: | Outer race only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013230 | Weight: | 6.40 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

