Rollway Radial Journal Roller Bearing - Outer Ring Only - B-222-56-70
Part #:B22256-70
Catalog #:B-222-56-70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 7 in | Outer Width (in): | 3.5 in |
| Outside Diameter (in): | 7.87 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Number of Rows: | 1 |
| Platform: | Journal Bearing | Sealed: | None |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Related Inner Ring: | E22256 | Related Roller Assembly: | WS22256 |
| Complete Bearing Assembly: | D22256 | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410013308 | Weight: | 10.67 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 5.71 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

