Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-210-28
Part #:WS21028
Catalog #:WS-210-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.3750 in | Outside Diameter (in): | 3.13 in |
| Outer Width (in): | 1.69 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Cage Material: | Steel |
| Duplexing: | No | Related Inner Ring: | E21028 |
| Sealed: | None | Platform: | Journal Bearing |
| Related Outer Ring: | B21028-70 | Full Complement/Caged: | Caged |
| Complete Bearing Assembly: | D21028 | Separable: | Nonseparable |
| Component Type: | Roller Assembly | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045163 | Weight: | 1.20 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 3.30 IN |

