Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-212-31
Part #:WS21231
Catalog #:WS-212-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.8750 in | Outside Diameter (in): | 3.88 in |
| Outer Width (in): | 1.88 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Misalignment: | No | Cage Material: | Steel |
| Complete Bearing Assembly: | D21231 | Platform: | Journal Bearing |
| Duplexing: | No | Related Outer Ring: | B21231-70 |
| Related Inner Ring: | E21231 | Full Complement/Caged: | Caged |
| Sealed: | None | Component Type: | Roller Assembly |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045224 | Weight: | 2.16 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 3.30 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

