Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-217
Part #:WS217
Catalog #:WS-217
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4 in | Outside Diameter (in): | 5.25 in |
| Outer Width (in): | 1.88 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Cage Material: | Steel | Misalignment: | No |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Full Complement/Caged: | Caged | Platform: | Journal Bearing |
| Related Inner Ring: | E21700 | Duplexing: | No |
| Sealed: | None | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Roller Assembly |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045323 | Weight: | 3.37 LB |
| Packaged Length: | 6.80 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 2.50 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

