Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-219-48
Part #:WS21948
Catalog #:WS-219-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.5000 in | Outside Diameter (in): | 6 in |
| Outer Width (in): | 3 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Complete Bearing Assembly: | D21948 | Related Outer Ring: | B21948-70 |
| Platform: | Journal Bearing | Sealed: | None |
| Related Inner Ring: | E21948 | Duplexing: | No |
| Full Complement/Caged: | Caged | Enclosure: | Open |
| Component Type: | Roller Assembly | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045378 | Weight: | 7.06 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

