Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-220-52
Part #:WS22052
Catalog #:WS-220-52
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.7500 in | Outside Diameter (in): | 6.25 in |
| Outer Width (in): | 3.25 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Misalignment: | No | Cage Material: | Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Sealed: | None | Related Inner Ring: | E22052 |
| Complete Bearing Assembly: | D22052 | Platform: | Journal Bearing |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Related Outer Ring: | B22052-70 | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Roller Assembly |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045408 | Weight: | 8.20 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 5.71 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

