Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-230
Part #:WS230
Catalog #:WS-230
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 7.0625 in | Outer Width (in): | 3.44 in |
| Outside Diameter (in): | 9.44 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Cage Material: | Steel | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Sealed: | None | Related Inner Ring: | E23000 |
| Platform: | Journal Bearing | Duplexing: | No |
| Complete Bearing Assembly: | D230 | Full Complement/Caged: | Caged |
| Enclosure: | Open | Component Type: | Roller Assembly |
| Separable: | Nonseparable | Retainer: | Yes |
General Specifications
| UPC: | 637410045514 | Weight: | 21.00 LB |
| Packaged Length: | 12.91 IN | Packaged Width: | 13.78 IN |
| Packaged Height: | 4.13 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

