Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-307
Part #:WS307
Catalog #:WS-307
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.7500 in | Outer Width (in): | 1.32 in |
| Outside Diameter (in): | 2.75 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Cage Material: | Steel | Misalignment: | No |
| Platform: | Journal Bearing | Related Outer Ring: | B20822-70 |
| Duplexing: | No | Related Inner Ring: | E30700 |
| Sealed: | None | Full Complement/Caged: | Caged |
| Complete Bearing Assembly: | D307 | Component Type: | Roller Assembly |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410045606 | Weight: | 0.86 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 2.87 IN |
| Packaged Height: | 1.61 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

