Rollway Radial Journal Roller Bearing - Roller Assembly Only - WS-311
Part #:WS311
Catalog #:WS-311
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.7500 in | Outside Diameter (in): | 4.13 in |
| Outer Width (in): | 1.88 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Misalignment: | No | Cage Material: | Steel |
| Related Inner Ring: | E31100 | Full Complement/Caged: | Caged |
| Complete Bearing Assembly: | D311 | Duplexing: | No |
| Sealed: | None | Platform: | Journal Bearing |
| Separable: | Nonseparable | Component Type: | Roller Assembly |
| Enclosure: | Open | Retainer: | Yes |
General Specifications
| UPC: | 637410045620 | Weight: | 2.74 LB |
| Packaged Length: | 5.11 IN | Packaged Width: | 5.11 IN |
| Packaged Height: | 2.36 IN | HTC: | 8482.99.6560 |
| Country of Origin: | United States of America |

