McGill Radial Needle Roller Bearing - Inner Ring Only - MI 8 N
Part #:0000830000
Catalog #:MI 8 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.76 in | Bore Size (in): | 0.5000 in |
| Housing & Shaft Fillet (in): | 0.04 in | Hole Diameter (in): | 0.13 in |
| Outer Width (in): | 0.76 in | Outside Diameter (in): | 0.75 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Narrow |
| Cage Material: | Steel | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Radial Clearance: | Normal |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Bore Type: | Straight | Platform: | Inner Ring Only |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Component Type: | Inner ring only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 726166000042 | Weight: | 0.06 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

