McGill Radial Needle Roller Bearing - Inner Ring Only - MI 17
Part #:0001700000
Catalog #:MI 17
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.26 in | Housing & Shaft Fillet (in): | 0.04 in |
| Bore Size (in): | 1.0625 in | Outside Diameter (in): | 1.37 in |
| Outer Width (in): | 1.26 in | Hole Diameter (in): | 0.13 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Inner Ring Only |
| Duplexing: | No | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Separable: | Nonseparable |
| Component Type: | Inner ring only | Enclosure: | Open |
| Retainer: | No |
General Specifications
| UPC: | 726166000257 | Weight: | 0.64 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

