McGill Radial Needle Roller Bearing - Inner Ring Only - MI 18 N
Part #:0001830000
Catalog #:MI 18 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.01 in | Housing & Shaft Fillet (in): | 0.04 in |
| Bore Size (in): | 1.1250 in | Hole Diameter (in): | 0.13 in |
| Outside Diameter (in): | 1.37 in | Outer Width (in): | 1.01 in |
Technical Specifications
| Series: | Narrow | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Number of Rows: | 1 |
| Radial Clearance: | Normal | Material: | 52100 Bearing Steel |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Duplexing: | No |
| Platform: | Inner Ring Only | Sealed: | None |
| Full Complement/Caged: | Caged | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Enclosure: | Open |
| Component Type: | Inner ring only | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 726166000301 | Weight: | 0.16 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

