McGill Radial Needle Roller Bearing - Inner Ring Only - MI 27 N
Part #:0002730000
Catalog #:MI 27 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.01 in | Bore Size (in): | 1.6875 in |
| Housing & Shaft Fillet (in): | 0.06 in | Outside Diameter (in): | 2 in |
| Outer Width (in): | 1.26 in | Hole Diameter (in): | 0.13 in |
Technical Specifications
| Series: | Narrow | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Radial Clearance: | Normal |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Platform: | Inner Ring Only |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Component Type: | Inner ring only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 726166101732 | Weight: | 0.68 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

