McGill Radial Needle Roller Bearing - Inner Ring Only - MI 28
Part #:0002800000
Catalog #:MI 28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.76 in | Bore Size (in): | 1.7500 in |
| Housing & Shaft Fillet (in): | 0.06 in | Outer Width (in): | 1.76 in |
| Hole Diameter (in): | 0.19 in | Outside Diameter (in): | 2.25 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Platform: | Inner Ring Only |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 726166000530 | Weight: | 0.76 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

