McGill Radial Needle Roller Bearing - Inner Ring Only - MI 28 N
Part #:0002830000
Catalog #:MI 28 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.51 in | Housing & Shaft Fillet (in): | 0.06 in |
| Bore Size (in): | 1.7500 in | Outer Width (in): | 1.51 in |
| Outside Diameter (in): | 2.25 in | Hole Diameter (in): | 0.19 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Narrow |
| Cage Material: | Steel | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Radial Clearance: | Normal |
| Bore Type: | Straight | Platform: | Inner Ring Only |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Component Type: | Inner ring only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | No |
General Specifications
| UPC: | 726166000554 | Weight: | 0.68 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

