McGill Radial Needle Roller Bearing - Inner Ring Only - MI 32 N
Part #:0003230000
Catalog #:MI 32 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.51 in | Bore Size (in): | 2 in |
| Housing & Shaft Fillet (in): | 0.08 in | Hole Diameter (in): | 0.19 in |
| Outer Width (in): | 1.51 in | Outside Diameter (in): | 2.5 in |
Technical Specifications
| Series: | Narrow | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Bore Type: | Straight | Full Complement/Caged: | Caged |
| Platform: | Inner Ring Only | Sealed: | None |
| Duplexing: | No | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 726166000592 | Weight: | 0.72 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

