McGill Radial Needle Roller Bearing - Inner Ring Only - MI 40
Part #:0004000000
Catalog #:MI 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.76 in | Bore Size (in): | 2.5000 in |
| Housing & Shaft Fillet (in): | 0.08 in | Hole Diameter (in): | 0.19 in |
| Outside Diameter (in): | 3 in | Outer Width (in): | 1.76 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Bore Type: | Straight |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Duplexing: | No |
| Platform: | Inner Ring Only | Full Complement/Caged: | Caged |
| Sealed: | None | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 726166000677 | Weight: | 1.09 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

