McGill Radial Needle Roller Bearing - Inner Ring Only - MI 50
Part #:0005000000
Catalog #:MI 50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.01 in | Housing & Shaft Fillet (in): | 0.1 in |
| Bore Size (in): | 3.1250 in | Outside Diameter (in): | 3.76 in |
| Hole Diameter (in): | 0.25 in | Outer Width (in): | 2.01 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Standard |
| Cage Material: | Steel | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Bore Type: | Straight |
| Radial Clearance: | Normal | Material: | 52100 Bearing Steel |
| Seal Type: | Unsealed | Platform: | Inner Ring Only |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Component Type: | Inner ring only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | No |
General Specifications
| UPC: | 726166000806 | Weight: | 1.92 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.15 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

