McGill Radial Needle Roller Bearing - Inner Ring Only - MI 58
Part #:0005800000
Catalog #:MI 58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.01 in | Bore Size (in): | 3.6250 in |
| Housing & Shaft Fillet (in): | 0.1 in | Hole Diameter (in): | 0.25 in |
| Outer Width (in): | 2.01 in | Outside Diameter (in): | 4.25 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Platform: | Inner Ring Only | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Separable: | Nonseparable |
| Component Type: | Inner ring only | Enclosure: | Open |
| Retainer: | No |
General Specifications
| UPC: | 726166000851 | Weight: | 2.22 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

