McGill Radial Needle Roller Bearing - Inner Ring Only - MI 62
Part #:0006200000
Catalog #:MI 62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.26 in | Housing & Shaft Fillet (in): | 0.1 in |
| Bore Size (in): | 3.8750 in | Hole Diameter (in): | 0.25 in |
| Outer Width (in): | 2.26 in | Outside Diameter (in): | 4.5 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Number of Rows: | 1 |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Rolling Element: | Needle Roller | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Inner Ring Only |
| Sealed: | None | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 726166000875 | Weight: | 2.61 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.99.2540 |
| Country of Origin: | Mexico |

