McGill Radial Needle Roller Bearing - Inner Ring Only - MI 96
Part #:0009600000
Catalog #:MI 96
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.015 in | Housing & Shaft Fillet (in): | 0.12 in |
| Bore Size (in): | 6 in | Hole Diameter (in): | 0.31 in |
| Outside Diameter (in): | 7.25 in | Outer Width (in): | 3.02 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Cage Material: | Steel | Rolling Element: | Needle Roller |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Platform: | Inner Ring Only |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Separable: | Nonseparable |
| Component Type: | Inner ring only | Enclosure: | Open |
| Retainer: | No |
General Specifications
| UPC: | 726166001001 | Weight: | 11.25 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN |

