McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 22/MI 18
Part #:5402200055
Catalog #:MR 22/MI 18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.1250 in | Housing & Shaft Fillet (in): | 0.04 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 1.875 in |
| Inner Width (in): | 1.26 in | Outer Width (in): | 1.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | Yes |
| Series: | Standard | Cage Material: | Steel |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Sealed: | None | Speed [Max] Oil (RPM): | 8,750 rpm |
| Speed [Max] Grease (RPM): | 4,375 rpm | Static Load Rating (lb): | 19,700 lb |
| Dynamic Load Rating (lb): | 12,100 lb | Full Complement/Caged: | Caged |
| Platform: | Cagerol Bearing | Duplexing: | No |
| Precision Rating: | Not Rated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA;ISO;MS 51961-19 | Separable: | Inner ring - both sides |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166113827 | Weight: | 0.49 LB |
| Packaged Length: | 7.12 IN | Packaged Width: | 4.12 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

