McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 56/MI 48 BULK
Part #:5405600145
Catalog #:MR 56/MI 48 BULK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 3 in |
| Inner Width (in): | 2.01 in | Outside Diameter (in): | 4.5 in |
| Radial Lub Hole Diameter (in): | 0.19 in | Outer Width (in): | 2 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | Yes | Cage Material: | Steel |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Misalignment: | No | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Speed [Max] Oil (RPM): | 3,440 rpm | Sealed: | None |
| Static Load Rating (lb): | 83,500 lb | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 35,900 lb | Speed [Max] Grease (RPM): | 1,720 rpm |
| Platform: | Cagerol Bearing | Duplexing: | No |
| Precision Rating: | Not Rated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA;ISO;MS 51961-42 | Component Type: | Outer race only |
| Separable: | Inner ring - both sides | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166100858 | Weight: | 3.94 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

