McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 60/MI 52
Part #:5406000157
Catalog #:MR 60/MI 52
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.2500 in | Housing & Shaft Fillet (in): | 0.1 in |
| Inner Width (in): | 2.01 in | Outer Width (in): | 2 in |
| Radial Lub Hole Diameter (in): | 0.19 in | Outside Diameter (in): | 4.75 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | Yes | Cage Material: | Steel |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Misalignment: | No |
| Speed [Max] Oil (RPM): | 3,200 rpm | Full Complement/Caged: | Caged |
| Platform: | Cagerol Bearing | Static Load Rating (lb): | 87,100 lb |
| Speed [Max] Grease (RPM): | 1,600 rpm | Sealed: | None |
| Duplexing: | No | Dynamic Load Rating (lb): | 36,500 lb |
| Precision Rating: | Not Rated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA;ISO;MS 51961-43 | Enclosure: | Open |
| Separable: | Inner ring - both sides | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166064327 | Weight: | 4.19 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | United States of America |

