McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 72/MI 62
Part #:5407200187
Catalog #:MR 72/MI 62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.8750 in | Housing & Shaft Fillet (in): | 0.1 in |
| Outside Diameter (in): | 6 in | Outer Width (in): | 2.25 in |
| Inner Width (in): | 2.26 in | Radial Lub Hole Diameter (in): | 0.19 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Number of Rows: | 1 | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Misalignment: | No |
| Duplexing: | No | Static Load Rating (lb): | 130,000 lb |
| Speed [Max] Grease (RPM): | 1,330 rpm | Full Complement/Caged: | Caged |
| Sealed: | None | Speed [Max] Oil (RPM): | 2,660 rpm |
| Platform: | Cagerol Bearing | Dynamic Load Rating (lb): | 60,300 lb |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA;ISO;MS 51961-48 |
| Precision Rating: | Not Rated | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Inner ring - both sides |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166064549 | Weight: | 8.20 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.34 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.40.0000 |
| Country of Origin: | United States of America |

