McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 80/MI 68
Part #:5408000205
Catalog #:MR 80/MI 68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.2500 in | Housing & Shaft Fillet (in): | 0.1 in |
| Inner Width (in): | 2.26 in | Outer Width (in): | 2.25 in |
| Outside Diameter (in): | 6.5 in | Radial Lub Hole Diameter (in): | 0.19 in |
Technical Specifications
| Includes Inner Ring: | Yes | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Number of Rows: | 1 | Bore Type: | Straight |
| Static Load Rating (lb): | 148,000 lb | Speed [Max] Oil (RPM): | 2,400 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Dynamic Load Rating (lb): | 64,600 lb |
| Platform: | Cagerol Bearing | Speed [Max] Grease (RPM): | 1,200 rpm |
| Precision Rating: | Not Rated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA;ISO | Component Type: | Outer race only |
| Separable: | Inner ring - both sides | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166064587 | Weight: | 9.65 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.34 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.40.0000 |
| Country of Origin: | United States of America |

