McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 36/MI 28
Part #:5453600085
Catalog #:MR 36/MI 28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.7500 in |
| Inner Width (in): | 1.76 in | Outer Width (in): | 1.75 in |
| Outside Diameter (in): | 3 in | Radial Lub Hole Diameter (in): | 0.13 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | Yes | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Seal Type: | Unsealed | Radial Clearance: | Normal |
| Misalignment: | No | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Cagerol Bearing | Speed [Max] Oil (RPM): | 5,350 rpm |
| Static Load Rating (lb): | 47,400 lb | Dynamic Load Rating (lb): | 26,000 lb |
| Sealed: | None | Speed [Max] Grease (RPM): | 2,675 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA;ISO;MS 51961-32 |
| Precision Rating: | Not Rated | Enclosure: | Open |
| Separable: | Inner ring - both sides | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166067373 | Weight: | 1.85 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

