McGill Cagerol® Radial Needle Roller Bearing (with inner) - Sealed - MR 12 RSS/MI 8
Part #:5451250025
Catalog #:MR 12 RSS/MI 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 0.5000 in |
| Outside Diameter (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outer Width (in): | 1 in | Inner Width (in): | 1.01 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | Yes |
| Series: | Standard | Cage Material: | Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | Normal | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Duplexing: | No | Static Load Rating (lb): | 5,400 lb |
| Platform: | Cagerol Bearing | Speed [Max] Oil (RPM): | 5,100 rpm |
| Sealed: | Sealed - Both Sides | Speed [Max] Grease (RPM): | 2,550 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 4,990 lb |
| Flanges: | No flange | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication groove and hole | Component Type: | Outer race only |
| Separable: | Inner ring - both sides | Enclosure: | Sealed Both Sides |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166139858 | Weight: | 0.22 LB |
| Packaged Length: | 7.75 IN | Packaged Width: | 3.63 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

