McGill Cagerol® Radial Needle Roller Bearing (with inner) - Sealed - MR 14 RSS/MI 10
Part #:5451550031
Catalog #:MR 14 RSS/MI 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.6250 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outside Diameter (in): | 1.375 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outer Width (in): | 0.75 in | Inner Width (in): | 1.01 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | Yes | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Seal Type: | Rubber Lip |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Dynamic Load Rating (lb): | 5,280 lb | Speed [Max] Grease (RPM): | 2,200 rpm |
| Speed [Max] Oil (RPM): | 4,400 rpm | Duplexing: | No |
| Static Load Rating (lb): | 6,000 lb | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Platform: | Cagerol Bearing |
| Flanges: | No flange | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication groove and hole | Component Type: | Outer race only |
| Enclosure: | Sealed Both Sides | Separable: | Inner ring - both sides |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166140748 | Weight: | 0.25 LB |
| Packaged Length: | 7.75 IN | Packaged Width: | 3.63 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

