McGill Cagerol® Radial Needle Roller Bearing (with inner) - Sealed - MR 16 SS/MI 12
Part #:5451630037
Catalog #:MR 16 SS/MI 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.7500 in | Housing & Shaft Fillet (in): | 0.04 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Inner Width (in): | 1.01 in |
| Outer Width (in): | 1 in | Outside Diameter (in): | 1.5 in |
Technical Specifications
| Includes Inner Ring: | Yes | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | Steel |
| Radial Clearance: | Normal | Seal Type: | Rubber Lip |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Number of Rows: | 1 | Misalignment: | No |
| Platform: | Cagerol Bearing | Dynamic Load Rating (lb): | 5,840 lb |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 7,100 lb |
| Speed [Max] Grease (RPM): | 3,800 rpm | Standard Met: | ABMA;ISO |
| Precision Rating: | Not Rated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Component Type: | Outer race only | Enclosure: | Sealed Both Sides |
| Separable: | Inner ring - both sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166065423 | Weight: | 0.28 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

